• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company

IO-Link: Standard for digital sensor and actuator communication

Is the digitalisation of assets a topic of the future? Far from it! IO-Link, the open digital communication technology for sensors and actuators, has long been established and is increasingly replacing analogue wiring as the standard. More than 60 million implemented nodes worldwide already ensure convenient control, regulation and optimisation of systems and processes in almost every industry. And the trend is rising rapidly.

The majority of our customers also already rely on IO-Link. For good reason. They have recognised that no other solution offers such simple wiring of sensors and actuators and provides a greater variety of additional information per sensor. The seamless connection to the IT level also makes it easy to carry out further data analyses.

As you can see: Whatever your goal, IO-Link is always the perfect choice. Regardless of whether you want to implement your sensor communication quickly and error-free, or whether you want to carry out holistic data analysis and sustainable process optimisation. Or both.
Don't miss out on the benefits of IO-Link any longer. Take advantage of it, just as thousands of companies around the world already do.

Why has this technology been accepted so quickly?

Reduced complexity

Scalable technology from simple binary on/off devices up to smart IO-Link enabled sensors provide complete process transparency that quickly integrates into existing controls architecture.

Reduced cost

Savings of approximately 50% per point on input cards without the need for analogue PLC cards. With ifm, there is often no impact on sensor cost because the communication is already available in most of our sensors.

Minimal changes

Replacing analogue communication requires few changes to controls architecture. And, each device can be connected using standard 3-wire unshielded cabling.

Improved product quality

The 100% digital signal is more accurate and reliable than an analogue signal. Processes are more repeatable. Predictive information from sensors provides continuous instrument verification.

Increased efficiency

Bidirectional communication between the process instruments and the controller allows for reduced cycle times for recipe changes.

Improve machine uptime

IO-Link enabled sensors minimise unplanned downtime to get machines up and running faster. The automatic device replacement feature automatically downloads parameters from an existing device onto a replacement device in seconds.

How does IO-Link unlock the potential
of your machine? 

IO-Link benefits for all operational functions

IO-Link benefits for OEM
 Development Procurement Production
  • Modularisation, standardisation, decentralisation​
  • Reduce engineering time / costs for hardware planning and commissioning
  • Easily customised customer solutions​
  • Versatility and flexibility
  • Fewer parts​
  • Second source – over 600 manufacturers with IO-Link technology​
  • More standardisation
  • Reduce the total cost and time of a machine build​
  • Reduce complexity
Quality Sales Logistics
  • Improve product quality​
  • Enable predictive maintenance​
  • Maximise machine availability
  • Digital business models​
  • Aftersales and services​
  • IIoT-ready machine​
  • Competitive advantages
  • Connectivity to the final meter (diagnostic)​
  • Fewer parts​
  • Reduce time-to-market​
  • Reduction in travel costs /expenses
 
IO-Link benefits for enduser
 IT-Department Production Maintenance
  • Cybersecurity features for secure communication and access​
  • Interoperability with further systems and software (edge)​
  • IO-Link Standard for REST-API, MQTT and OPC UA communication
  • Improve machine uptime​
  • Ensure process quality​
  • Code-free user interface
  • Scheduled maintenance with condition monitoring and predictive maintenance​
  • Fast sensor / actor exchange
Smart Factory Engineer Management Quality
  • True interoperability in the field​
  • Machine readable data​
  • Smart retrofit solutions​
  • Cybersecurity functions implemented
  • Optimise your energy consumption / environmental management​
  • Easy access to data / information for OEE and health of a machine /production
  • Deep insights in the process with additional information​
  • Ensure process quality​
 

How does IO-Link work?

IO-Link communicates bidirectionally with sensors, actuators, and other devices connected to a master module using industry standard 3-wire cordsets. The master sends commands to the devices and the devices send digital process data to the master. Since the process data is purely digital and there are no A/D conversion losses, the data is more accurate and reliable. 

Most IO-Link enabled devices also transmit diagnostic data, such as run-time and error codes to aid in predictive maintenance and improved process control.

How does IO-Link compare to
other communication technologies?

IO-Link combines the best of all worlds with the functionality of analogue signals and intelligence of Ethernet communication at the cost of binary ON/OFF points.

  Sensor communication
  Binary
On/Off
Analogue IO-Link Ethernet
based
Amount of data 1 bit 16 bits 32 bytes Many bytes
Sensor diagnostics    
Remote sensor parameter adjustment    
Automatic sensor parameter replacement    
Standard sensor cordsets    
Digital communication    
Simplicity to integrate
Cost

What is the ifm IO-Link ecosystem?

Sensors and devices

ifm offers one of the largest selections of sensors and other IO-Link-compatible devices. These allow users to install flexible controls systems for their manufacturing operations.

IO-Link masters and Ethernet modules

IO-Link masters provide solutions to acquire intelligent sensor data from IO-Link enabled sensors and actuators. The IO-Link master establishes the connection between one or several devices and the fieldbus system or higher level IIoT platforms.

The configurable IO-Link modules allow connection of conventional digital and analogue sensor and digital actuators via IO-Link.

edgeGateways

The edgeGateways from ifm provide secure remote connection to your IT infrastructure for convenient data transfer to cloud platforms, such as ifm moneo Cloud, Microsoft Azure IoT Hub, or AWS IoT Core.

Controllers

ifm's HMI controllers are programmable graphic displays for controlling, parameterizing, and operating industrial machinery. One HMI controller can replace a PLC, HMI, and multiple software licenses. IO-Link field devices can be connected mechanically, versus labor-intensive wiring harnesses.

moneo IIoT platform

Monitor machines, optimise processes and plan maintenance with our moneo IIoT platform. Benefit from direct sensor connection, fast implementation, PLC-independent operation and open protocol integration - simply plug and work.

IO-Link starter kits

Starter kits are an ideal choice for a fast proof-of-concept IO-Link project. Our kits include all products you need to begin your testing.