• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. Ethernet modules

Ethernet modules

The Ethernet modules offer a scalable solution for directly connecting digital inputs and outputs in the field. They support everything from simple signal acquisition to powerful actuator control with integrated current measurement, counter functions, and configurable switching functions.

Decentralised I/O with daisy-chain and high-speed counting function

Thanks to daisy-chain capability, robust design, and application-oriented variants, ifm Ethernet modules are ideal for modular, decentralised automation concepts.

Product overview

 

PerformanceLine

PerformanceLine

StandardLine

StandardLine

  AL41xx AL43xx AL40xx AL42xx
Daisy-chain Power + fieldbus Fieldbus Fieldbus
Power M12 L-code
16 A (US)
16 A (UA)
M12 A-code
3.9 A (US)
M12 A-code
3.9 A (US)
4 A (UA)
Ports M12 A-code
8 x 2 DI
M12 A-code
4 x 2 DO
4 x 2 DI
M12 A-code
8 x 2 DI
M12 A-code
4 x 2 DO
4 x 2 DI
Fieldbus PROFINET
EtherNet/IP
Modbus TCP
EtherCAT
PROFINET
EtherNet/IP
PROFINET
EtherNet/IP
Modbus TCP
EtherCAT
PROFINET
EtherNet/IP
Modbus TCP
Output power 3.6 A (port 1+2)
3.6 A (port 3+4)
3.6 A (Port 1–4)
Current limitation per module per port (adjustable) per module per module
Current measurement
Counter function CTU (Up Counter)
CTD (Down Counter)
CTUD (Up-Down Counter)
CTDIR (Direction Counter)
Output switching function
SSC (counter)
one point
two point
window
latch
one point
two point
window
latch
Protection rating IP67 (orange)
IP69K (grey)

Material

Connectors/sockets

Nickel-plated brass (orange)
Stainless steel (grey)

Product selection