• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. IO-Link master
  4. IO-Link master DataLine

Product selection DataLine

The DataLine IO-Link masters (AL13 series) were specially developed for applications that focus on data acquisition, IT integration, and future-proofing.

The smart solution for data integration and IIoT

Thanks to their sophisticated features, they not only enable the easy connection of IO-Link sensors with 4 or 8 A ports, but also offer a powerful IIoT interface with MQTT/JSON – perfect for transmitting sensor data to higher-level systems and cloud platforms.

With their robust IP67 or IP69K design, they are suitable for both industrial environments and applications with cleaning processes. The compact design and the M12 A-coded power connection enable quick and secure integration – without any major installation effort.

System overview

DataLine benefits

Direct IT connection via MQTT/JSON
For easy integration into cloud or edge systems – without a gateway or PLC.

Greater transparency through real-time data access
Access to sensor data in parallel with PLC communication – ideal for condition monitoring, OEE, or quality assurance

Flexible use – suitable for many protocols
Versions available for PROFINET, EtherNet/IP, EtherCAT, or Modbus TCP

Suitable for harsh environments
IP67 protection rating for industrial use, IP69K for hygiene-critical applications with high-pressure cleaning

Compact power connection
Standardised M12 A-coded, reliable, space-saving

DataLine function and wiring

DataLine AL13xx

DataLine FAQ

DataLine products