• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. IO-Link master
  4. IO-Link master CabinetLine

Product selection CabinetLine

The CabinetLine (AL19) IO-Link masters were specially developed for installation in control cabinets. They offer all essential IO-Link functions for the secure connection of sensors and actuators to the controller – space-saving, reliable, and efficient.

The compact solution for the control cabinet

With their slim DIN rail housing, they can be easily integrated into existing control and switching cabinets. The electrical connection is established via classic cage clamp connections (push-in technology) – ideal for industrial environments where field-ready IP67 devices are not required.

Thanks to support for common Ethernet protocols such as PROFINET, EtherNet/IP, or Modbus TCP, the CabinetLine masters can be easily integrated into existing automation systems. In addition, they provide reliable IO-Link communication for internal system configuration – especially where protection against moisture and dirt is already provided by the control cabinet housing – as well as seamless IoT connectivity.

System overview

CabinetLine applications

Centralised machine control
Sensors are wired in a star configuration from the control cabinet

Compact control units for modular machines
Machine modules with their own control cabinet and internal sensors

Clean or dry environments without field exposure
Applications without dirt, dust, or moisture, e.g., laboratory equipment, test systems, and logistics systems

Control of conveyor lines or internal sensor signals
Feedback from light barriers, proximity sensors, or counters in systems

CabinetLine function and wiring

CabinetLine AL19xx

CabinetLine features

Cage clamps

The CabinetLine IO-Link masters use cage clamps for wiring: simply plug in the wire – that's it. No tools required, no retightening – this saves time and ensures permanently vibration-proof contacts in the control cabinet.

  • Tool-free wiring – simply plug in the wire – that's it.
  • Vibration-proof connection – perfect contact quality even during machine movement.
  • Maintenance-free – no retightening required like with screw terminals.

DIN rail mounting

All devices can be easily snapped onto 35 mm DIN rails (TH35). This is the proven industry standard for fast, tool-free control cabinet installation – stable, flexible, and clearly arranged.

  • Fast installation – easily mounted without drilling or screwing.
  • Space-saving design – ideal for compact control cabinet solutions.
  • Flexible and standardised – fits into any control cabinet with a DIN rail.

CabinetLine products