• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. IO-Link master
  4. IO-Link master StandardLine

Product selection StandardLine

The IO-Link masters in the StandardLine (AL11 series) offer a solid range of functions for classic automation tasks – ideal for applications where performance and cost are balanced.
Thanks to their focus on the essentials, the devices offer a simple set-up and reliable sensor connection for classic automation.

Cost-effective IO-Link communication

Technically, they are based on the same platform as the PerformanceLine, but without daisy-chain power supply and with a lower current output per port. This makes the StandardLine a cost-effective alternative for applications that do not require powerful actuators or advanced power distribution.

All StandardLine variants utilise the proven A-coded M12 connector, which is easy to integrate and designed for standard loads. With their robust IP67 or IP69K design, they are suitable for both industrial environments and applications with cleaning processes.

System overview

StandardLine benefits

Cost-effective alternative to the PerformanceLine
Ideal for price-sensitive applications without high current loads or daisy-chain wiring.

Proven IO-Link communication
Supports PROFINET and EtherNet/IP – for easy integration into control environments.

Stable power supply per port for sensors
Sufficient for typical IO-Link sensors and small actuators – with high operational reliability.

Easy installation thanks to M12 connection technology
Fast, tool-free assembly – perfect for series machines and standardised systems.

StandardLine function and wiring

StandardLine AL11xx

StandardLine products