• Products
  • Industries
  • IIoT & Solutions
  • Supply Chain Software
  • Service
  • Company
  1. IO-Link — main page
  2. Product selection
  3. IO-Link master
  4. IO-Link master PerformanceLine

Product selection PerformanceLine

Maximum performance for demanding applications

The PerformanceLine IO-Link masters (AL14 series) were specially developed for the reliable operation of devices with high power requirements. Thanks to their robust design, they not only enable the safe control of actuators up to 2 amperes, but also offer functions for efficient energy monitoring.

With the standardised L-coded M12 power supply, the devices can be easily integrated into existing systems. The integrated daisy-chain function simplifies cabling, while current limiting and monitoring per port ensure maximum safety.

System overview

PerformanceLine benefits

Integrated energy monitoring
Voltage and current measurement per port for analysing and optimising energy consumption.

Safe power distribution
Adjustable current limits per port reliably protect devices and wiring from overload.

High output power
Control of actuators with up to 2 A per port – ideal for high-power field devices.

Easy installation with daisy chain
Consistent power supply via L-coded M12 connectors – significantly reduces wiring effort.

PerformanceLine function and wiring

PerformanceLine AL14xx

PerformanceLine features

Daisy-chain power supply

The daisy-chain power supply enables multiple IO-Link masters and other field devices to be connected in series, eliminating the need for each device to be connected individually to the power supply. This uses a standardised, L-coded M12 connector designed for higher currents.

  • Significantly reduced wiring effort
  • Clean, structured wiring
  • Ideal solution for modular machines or long conveyor lines

2 A current rating

Many applications use high-performance actuators, such as solenoid valves, grippers, drives, or valve terminals. These require more power than standard IO-Link ports can supply.
The PerformanceLine IO-Link master AL14 series enables the safe and reliable connection of such actuators with a current requirement of up to 2 amperes per port.
The master also offers adjustable current limiting to protect devices and cables from overload.

  • Direct connection of high-performance devices without external load relays
  • Increased reliability through targeted protection
  • More compact solutions due to the elimination of additional components

PerformanceLine products