Number of inputs and outputs | Number of digital outputs: 2 |
---|---|
Measuring range [bar] | 0...400 |
Process connection | threaded connection G 1/4 internal thread |
Application | for industrial applications |
---|---|
Media | liquids and gases |
Conditionally suitable for | For gaseous media the application is limited to max. 25 bar. |
Medium temperature [°C] | -25...80 |
Min. bursting pressure [bar] | 1000 |
Pressure rating [bar] | 600 |
Type of pressure | relative pressure |
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.2 |
Integrated watchdog | yes |
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Total number of outputs | 2 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 5 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring range [bar] | 0...400 |
---|---|
Set point SP [bar] | 20...400 |
In steps of [bar] | 4 |
Hysteresis [bar] | 8 |
Switch point accuracy [% of the final value] | < ± 2,0 |
---|---|
Repeatability [% of the final value] | < ± 0,25; (with temperature fluctuations < 10 K) |
Temperature drift per 10 K | < ± 0.3 |
Adjustment of the switch point | programming button |
---|
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
Materials | brass nickel-plated; PBT; PC; NBR; EPDM/X; FKM |
---|---|
Materials (wetted parts) | brass nickel-plated; ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1/4 internal thread |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12; coding: A |