Type of light | infrared light |
---|---|
Housing | rectangular |
Function principle | Through-beam sensor |
---|
Operating voltage [V] | 10...36 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Max. current load for function check output [mA] | 10 |
---|---|
Max. leakage current [mA] | 50 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 50 |
Range adjustable | no |
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
EMC |
|
---|
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 90 x 30 x 70 | |
Materials | PPO modified | |
Lens material |
|
Display |
|
---|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A |
---|