You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. NG5012

Inductive sensor

NG5012

IGA2008-N/30m

Inductive sensor

NG5012

IGA2008-N/30m

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design NAMUR
Output function normally closed
Sensing range [mm] 8
Housing threaded type
Dimensions [mm] M18 x 1 / L = 33
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to switching amplifiers NV0100, NV0200 or other approved switching amplifiers with the max. values: U = 16 V / I = 50 mA / P = 180 mW (T5) / P = 123 mW (T6)
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 5...25
Current consumption [mA] < 1; (disabled; conductive: > 2,1)
Outputs
Electrical design NAMUR
Output function normally closed
Max. cable resistance [Ω] 50
Switching frequency DC [Hz] 300
Detection zone
Sensing range [mm] 8
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
Approval PTB-Zulassungs-Nr. Ex-00.E.2013; Gerätekennzeichnung: EEx ia IIC T5/T6
Shock/vibration resistance 30 g (11 ms) / 10-55 Hz (1 mm)
MTTF [years] 4512
Safety classification
Max. internal capacitance [nF] 240
Max. internal inductance [µH] 85
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 33
Thread designation M18 x 1
Materials brass nickel-plated; PBT
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 30 m, PVC; 2 x 0.5 mm²