You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. II0120

Inductive sensor

II0120

IIA2015-ABOW/SL

Inductive sensor

II0120

IIA2015-ABOW/SL

Article no longer available - archive entry
Alternative articles: II0252 Product comparison: II0120 / II0252 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function normally open
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5
Permanent current rating of switching output AC [mA] 300; (500 (...50 °C))
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 20
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials brass nickel-plated; PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²