You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IA5046

Inductive sensor

IA5046

IA-3010-BPKG/20M

Inductive sensor

IA5046

IA-3010-BPKG/20M

  • For applications in pickling lines
  • Smooth plastic housing to protect against deposits
  • PBT housing resistant against pickling solutions
  • With PVC cable
  • Clearly visible indication of the switching status
Article no longer available - archive entry
Alternative articles: IA5127 + EVC083 Product comparison: IA5046 / IA5127 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 10
Housing cylindrical
Dimensions [mm] Ø 20 / L = 77
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1853
Mechanical data
Weight [g] 0.946
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 20 / L = 77
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 20 m, PVC; 3 x 0.5 mm²