Operating voltage [V] | 10...30 DC |
---|
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Materials | TPU |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
Connection | Cable: 20 m, PUR / PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm ) |
---|
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |