Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Max. current load total [A] | 4 |
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Dimensions [mm] | 15 x 15 x 42 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 2 m, PUR, Halogen-free, black, Ø 4.8 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm ) |
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm |
---|