Operating voltage [V] | < 250 AC / < 300 DC |
---|
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67 |
Mounting thread | PG 13.5 |
---|---|
Materials | brass nickel-plated |
Moulded-body material | brass, nickel-plated |
Pack quantity | 1 pcs. |
---|
Cable: 0.08 m, PVC; 4 x 0.34 mm² |
Connection | Connector: 1 x M12; coding: A; Moulded body: brass, nickel-plated |
---|