You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. E10195

Connecting cable with socket

E10195

ADOAG030--S0005E03

Connecting cable with socket

E10195

ADOAG030--S0005E03

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 17 x 8 x 25
Materials PUR
Moulded-body material PUR
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, black, Ø 4.5 mm; 3 x 0.25 mm²
Electrical connection - socket
Connection Connector: 1 x M8, angled; coding: A; Moulded body: PUR