Operating voltage [V] | 10...30 DC |
---|
Electrical design | PNP |
---|
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Dimensions [mm] | 27 x 15 x 39 |
---|---|
Materials | TPU transparent |
Moulded-body material | TPU, transparent |
Material nut | brass, nickel-plated |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Cable: 5 m, PVC, orange, Ø 5 mm; 3 x 0.34 mm² |
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU, transparent; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm |
---|