You probably do not come from: Germany.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. IO-Link
  4. IO-Link position sensors
  5. Capacitive sensors in cylindrical housing

IO-Link - Capacitive sensors in cylindrical housing

  • For position detection or level monitoring
  • Easy adjustment to the empty and full state via pushbutton
  • Clearly visible indication of the switching status
  • High noise immunity
  • Resistant to electrostatic discharge

IO-Link - Capacitive sensors in cylindrical housing


IO-Link – M18 capacitive sensors

Capacitive sensors detect bulk materials or liquids through non-metallic vessel walls. The parameters can either be set via the buttons on the sensor or via IO-Link interface using the USB interface E30396 or the memory plug E30398. The LINERECORDER SENSOR software is used to display the measured sensor values and set the parameters online as well as offline. Thanks to the visualisation of actual measured values tolerance limits can be defined around the set switch point.