Forgot your password?
{{product.product.code}}
{{product.productHeadline}}
You probably do not come from: Australia. If necessary, change to: United States
To the product news overview
To the product overview
AL1100 4-port IO-Link IP67 module, ProfiNet
AL1102 8-port IO-Link IP67 module, ProfiNet
AL1120 4-port IO-Link IP67 module, EIP
AL1122 8-port IO-Link IP67 module, EIP
AL1300 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67
AL1302 IO-Link master DataLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67
AL1320 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67
AL1322 IO-Link master DataLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67
AL1330 IO-Link master DataLine; Number of digital inputs 8; Number of digital outputs 4; IP 65; IP 66; IP 67
AL1332 IO-Link master DataLine; Number of digital inputs 16; Number of digital outputs 8; IP 65; IP 66; IP 67
E21140 Adapter; Ethernet cable, D-coded; IP 65; IP 67
E12490 Connection cable; Ethernet cable, D-coded; 0.5 m; PVC; housing materials TPU / PA; IP 67; IP 20; (M12 plug / RJ45 plug)
E12090 Connection cable; Ethernet cable, D-coded; 2 m; PVC; housing materials TPU / PA; IP 67; IP 20; (M12 plug / RJ45 plug)
E12491 Connection cable; Ethernet cable, D-coded; 5 m; PVC; housing materials TPU / PA; IP 67; IP 20; (M12 plug / RJ45 plug)
E12492 Connection cable; Ethernet cable, D-coded; 10 m; PVC; housing materials TPU / PA; IP 67; IP 20; (M12 plug / RJ45 plug)
E12493 Connection cable; Ethernet cable, D-coded; 20 m; PVC; housing materials TPU / PA; IP 67; IP 20; (M12 plug / RJ45 plug)
E12510 Connecting cable with plug; Operating voltage < 250 V AC; Ethernet cable, D-coded; 2 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E12511 Connecting cable with plug; Operating voltage < 250 V AC; Ethernet cable, D-coded; 5 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E12512 Connecting cable with plug; Operating voltage < 250 V AC; Ethernet cable, D-coded; 10 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E12513 Connecting cable with plug; Operating voltage < 250 V AC; Ethernet cable, D-coded; 20 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E12422 Connection cable; Operating voltage < 50 V AC; Ethernet cable, D-coded; 0.5 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E21138 Connection cable; Operating voltage < 50 V AC; Ethernet cable, D-coded; 2 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E21139 Connection cable; Operating voltage < 50 V AC; Ethernet cable, D-coded; 5 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E21137 Connection cable; Operating voltage < 50 V AC; Ethernet cable, D-coded; 10 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E12423 Connection cable; Operating voltage < 50 V AC; Ethernet cable, D-coded; 20 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
E12424 Connection cable; Operating voltage < 50 V AC; Ethernet cable, D-coded; 20 m; PVC; housing materials TPU; IP 67; Gold-plated contacts yes
EVC718 Connection cable; Operating voltage < 250 V AC; 1 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC720 Connection cable; Operating voltage < 250 V AC; 5 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC722 Connection cable; Operating voltage < 250 V AC; 20 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC732 Connection cable; Operating voltage < 250 V AC; 1 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC734 Connection cable; Operating voltage < 250 V AC; 5 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC736 Connection cable; Operating voltage < 250 V AC; 20 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EBC116 Y-splitter; Operating voltage < 60 V AC; housing materials housing: PA orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Gold-plated contacts yes
EVC693 Y connection cable; M12; 1 m; PUR; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC706 Connecting cable with socket; Operating voltage < 250 V AC; 2 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC708 Connecting cable with socket; Operating voltage < 250 V AC; 10 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC710 Connecting cable with socket; Operating voltage < 250 V AC; 50 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC714 Connecting cable with socket; Operating voltage < 250 V AC; 20 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC042 Connection cable; Operating voltage < 250 V AC; 1 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC044 Connection cable; Operating voltage < 250 V AC; 5 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC048 Connection cable; Operating voltage < 250 V AC; 2 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC726 Connection cable; Operating voltage < 250 V AC; 2 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
EVC740 Connection cable; Operating voltage < 250 V AC; 2 m; PUR; housing materials housing: TPU orange; Sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Halogen-free yes; Gold-plated contacts yes
AL2400 IO-Link input module; Number of digital inputs 8; (4 x 2); IP 67
AL2401 IO-Link input module; Number of digital inputs 16; (8 x 2); IP 67
AL2330 IO-Link output module; 26 x 59.3 x 152 mm; Number of digital outputs 12; (6 x 2); IP 65; IP 67
AL2411 IO-Link input module; Number of digital inputs 8; (4 x 2); IP 67
AL2410 IO-Link input module; Number of digital inputs 4; IP 67
QA0011 IO-Link parameter setting software; USB stick; single licence; full version
QA0012 IO-Link parameter setting software; download; single licence; full version
E12354 Wirable socket; Operating voltage < 45 V AC; Ethernet cable, D-coded; housing materials diecast zinc nickel-plated; IP 67; Free from silicone yes; Gold-plated contacts yes
E12289 Wirable plug; Operating voltage < 45 V AC; Ethernet cable, D-coded; housing materials diecast zinc nickel-plated; IP 67; Free from silicone yes; Gold-plated contacts yes