You probably do not come from: Australia. If necessary, change to: United States

Pressure sensors for homogenizers

High-pressure resistance and high bursting pressure due to robust pressure measuring cell in compact design with measuring ranges of 250, 400 and 600 bar

  • Process connections especially for homogenisers
  • Latest diaphragm seal technology
  • High pressure resistance and high bursting pressure
  • Measuring range of 250, 400 and 600 bar
  • Compact design for limited space

Highest functionality
The pressure sensors for homogenisers have been updated and now feature IO-Link, switching output, scalable analogue output, an additional pressure range and better performance in addition to the new housing. They also feature setting via 3 push-buttons, 2-colour display as well as clearly visible switch point LEDs. In homogenisers you can often find very high pressure peaks which can damage the pressure sensors. The new sensors are equipped with extremely robust diaphragm seals and have been tested successfully at 1.2 times the nominal pressure and 60 million cycles.