You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. TY9307

Temperature transmitter

TY9307

TY-025CFKR14-B-DKG

Temperature transmitter

TY9307

TY-025CFKR14-B-DKG

Article no longer available - archive entry
  • ce
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
0...80 °C 32...176 °F
Process connection threaded connection G 1/4 external thread
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class A)
Media liquids and gases
Medium temperature [°C] -20...125
Pressure rating [bar] 400
Minimum installation depth [mm] 15
Electrical data
Operating voltage [V] 14...32 DC; (to DIN EN 50178 SELV/PELV)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.5
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue voltage output [V] 0...10
Min. load resistance [Ω] 2000
Short-circuit proof yes
Overload protection yes
Measuring/setting range
Probe length L [mm] 25
Measuring range
0...80 °C 32...176 °F
Resolution
Resolution of analogue output [K] 0.1
Accuracy / deviations
Precision analogue output [K] ± 0,5
Temperature coefficient [% of the span / 10 K] < ± 0,15
Response times
Dynamic response T05 / T09 [s] 1,5 / 5; (to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-4-2 ESD 4 kV CD / 8 kV AD
DIN EN 61000-4-3 HF radiated 10 V/m
DIN EN 61000-4-4 Burst 2 kV
DIN EN 61000-4-5 Surge 1 kV
DIN EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
Mechanical data
Weight [g] 97.8
Materials stainless steel (316L/1.4404); PA
Materials (wetted parts) stainless steel (316L/1.4404); Sealing: FKM
Tightening torque [Nm] < 25
Process connection threaded connection G 1/4 external thread
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated