You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. TAD161

Temperature transmitter with drift detection

TAD161

TAD100KLES30-A-DKG/US

Temperature transmitter with drift detection

TAD161

TAD100KLES30-A-DKG/US

Article no longer available - archive entry
Alternative articles: TAD191 + E33403 Product comparison: TAD161 / TAD191 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ehedg
  • cul
  • 3a
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
-25...160 °C -13...320 °F
Process connection G 1 Aseptoflex Vario
Installation length EL [mm] 100
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000 + 1 x NTC; (thermically coupled, with backup function (temperature measuring even if one element fails))
Media liquids and gases
Pressure rating [bar] 50
Minimum installation depth [mm] 15
No dead space yes
Electrical data
Operating voltage [V] 20...32 DC; (to SELV/PELV)
Current consumption [mA] 23; (24 V)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 4
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP/NPN
Number of digital outputs 1
Output function normally open / normally closed / diagnostic signal; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Diagnostic output Drift monitoring; fault monitoring
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] (Ub - 10 V) x 50
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Probe length L [mm] 100
Measuring range
-25...160 °C -13...320 °F
Drift warning
0.2...5 °C 0.4...9 °F
Drift alarm
0.2...5 °C 0.4...9 °F
In steps of
0.05 °C 0.1 °F
Resolution
Resolution of analogue output [K] 0.05
Accuracy / deviations
Precision analogue output [K] ± 0,2 (-10...100°C); ± 0,3 (-25...-10/100...150°C); (probe completely inserted into the measured medium up to the sealing chamfer)
Drift monitoring [K] ± 0,2 (-10...100°C); ± 0,3 (-25...-10/100...150°C) *); (probe completely inserted into the measured medium up to the sealing chamfer)
Temperature coefficient [% of the span / 10 K] < ± 0,01; (in case of deviation from the reference condition 25 ± 5 °C)
Response times
Dynamic response T05 / T09 [s] 6 / 13
Software / programming
Parameter setting options drift warning/drift alarm threshold; Fail-Safe; Display unit; scaling of the analogue output; redundancy switching; performance diagnostic output; switching logic; normally open / normally closed; programmable via EPS interface
Operating conditions
Ambient temperature [°C] -25...70
Note on ambient temperature
electronics: -25...70 °C
Process connection: -32...170 °C
Storage temperature [°C] -40...85
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
DIN EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
Note on approval
Including free 5-point calibration certificate.
Mechanical data
Weight [g] 0.468
Materials stainless steel (316L/1.4404); PEI; FKM
Materials (wetted parts) stainless steel (316L/1.4404)
Process connection G 1 Aseptoflex Vario
Surface characteristics Ra/Rz of the wetted parts Ra: < 0.6
Installation length EL [mm] 100
Remarks
Remarks
referring to UL: for use on a low voltage circuit with overcurrent protection
in accordance with UL873 tab. 28.1 or Imax = 100/Ub (Ub = voltage of the circuit)
The 3-A qualification is only valid if adapters with 3-A qualification are used for installation.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated