You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. ST1211

Flow sensor for connection to an evaluation unit

ST1211

STM12ABBE1 6m

Flow sensor for connection to an evaluation unit

ST1211

STM12ABBE1 6m

Article no longer available - archive entry
Product characteristics
Process connection M12 x 1
Application
Application Ex zone 1
Medium temperature [°C] -25...80
Pressure rating [bar] 30
Liquids
Application Ex zone 1
Medium temperature [°C] -25...80
Gases
Medium temperature [°C] -25...80
Electrical data
Connection to control monitor VS 0100 Ex
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 5...1500
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Dimensions [mm] M12 x 1 / L = 43
Thread designation M12 x 1
Materials stainless steel (316Ti/1.4571)
Process connection M12 x 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m; 4 x 0.25 mm²