You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SF3408

Flow sensor for connection to an evaluation unit

SF3408

SFN12AAC/US-100

Flow sensor for connection to an evaluation unit

SF3408

SFN12AAC/US-100

Article no longer available - archive entry
Alternative articles: SF5700 + E40127 Product comparison: SF3408 / SF5700 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Process connection 1/2" NPT
Application
Media Liquids; aggressive media
Medium temperature [°C] -25...80
Pressure rating [bar] 5
Liquids
Medium temperature [°C] -25...80
Electrical data
Connection to control monitor VS 0200
Measuring/setting range
Liquids
Setting range [cm/s] 0...60
Greatest sensitivity [cm/s] 0...20
Accuracy / deviations
Temperature gradient [K/min] 7
Response times
Response time [s] 2...20
Liquids
Response time [s] 2...20
Operating conditions
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 40 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 10 g (55...2000 Hz)
Mechanical data
Housing threaded type
Materials PTFE
Materials (wetted parts) PTFE
Process connection 1/2" NPT
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Maximum cable length: 100 m