You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SF1300

Flow sensor for connection to an evaluation unit

SF1300

SFM12ZBB

Flow sensor for connection to an evaluation unit

SF1300

SFM12ZBB

Article no longer available - archive entry
Alternative articles: SF5300 + E40101 Product comparison: SF1300 / SF5300 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Process connection M12 x 1
Application
Application high-temperature range
Media Liquids; Gases
Pressure rating [bar] 30
Liquids
Application high-temperature range
Medium temperature [°C] 0...120
Gases
Medium temperature [°C] 0...100
Electrical data
Connection to control monitor VS 0200
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 200...2000
Greatest sensitivity [cm/s] 200...800
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials stainless steel (316Ti/1.4571)
Materials (wetted parts) stainless steel (316Ti/1.4571)
Process connection M12 x 1
Accessories
Items supplied
sealings: 2 x AMF 30
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, silicone; Maximum cable length: 100 m; 5 x 0.34 mm²