You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. SF0535

Flow sensor for connection to an evaluation unit

SF0535

SFN12ADB/US-100

Flow sensor for connection to an evaluation unit

SF0535

SFN12ADB/US-100

Article no longer available - archive entry
Product characteristics
Process connection 1/2" NPT
Application
Application high pressure
Media Liquids; Gases
Medium temperature [°C] -25...80
Pressure rating [bar] 300
Liquids
Application high pressure
Medium temperature [°C] -25...80
Gases
Medium temperature [°C] -25...80
Electrical data
Connection to control monitor VS 0200
Measuring/setting range
Liquids
Setting range [cm/s] 3...300
Greatest sensitivity [cm/s] 3...60
Gases
Setting range [cm/s] 200...2000
Greatest sensitivity [cm/s] 200...800
Accuracy / deviations
Temperature gradient [K/min] 15
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Gases
Response time [s] 1...10
Operating conditions
Protection IP 67
Mechanical data
Housing threaded type
Materials stainless steel (316Ti/1.4571)
Materials (wetted parts) stainless steel (316Ti/1.4571)
Process connection 1/2" NPT
Accessories
Items supplied
sealings: 2 x AMF 30
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Maximum cable length: 100 m