- Products
- RV6153
Incremental encoder with solid shaft
RV6153
RV-0750-I24/S E
Incremental encoder with solid shaft
RV6153
RV-0750-I24/S E
- Defined pulse sequence for the reliable detection of rotational speeds
- For precise position determination and linear measurement
- Quick and easy mounting
- High shock and vibration resistance
- Radial plug connection for use where space is restricted
Article no longer available - archive entry
Product characteristics
Resolution | 750 resolution |
---|---|
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Application
Function principle | incremental |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 150 |
Outputs
Electrical design | TTL |
---|---|
Max. current load per output [mA] | 20 |
Switching frequency [kHz] | 160 |
Phase difference A and B [°] | 90 |
Measuring/setting range
Resolution | 750 resolution |
---|
Operating conditions
Ambient temperature [°C] | -30...85 |
---|---|
Max. relative air humidity [%] | 98 |
Protection | IP 67; (on the housing: IP 67; on the shaft: IP 66) |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 400 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 75.5 | |
Materials | aluminium | |
Max. revolution, mechanical [U/min] | 12000 | |
Max. starting torque [Nm] | 1 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 10 | |
Max. shaft load radial (at the shaft end) [N] | 20 |
Electrical connection
Connector: 1 x M23 (ifm 1001.4), radial |
Diagrams and graphs
Pulse diagram
|
|
---|