You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. RV6010

Incremental encoder with solid shaft

RV6010

RV-0250-I24/L2

Incremental encoder with solid shaft

RV6010

RV-0250-I24/L2

  • Defined pulse sequence for the reliable detection of rotational speeds
  • For precise position determination and linear measurement
  • Quick and easy mounting
  • High shock and vibration resistance
  • Radial cable connection for use where space is restricted
Article no longer available - archive entry
Alternative articles: RV3500 Product comparison: RV6010 / RV3500 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • c_nrtl_us
Product characteristics
Resolution 250 resolution
Shaft design solid shaft
Shaft diameter [mm] 10
Application
Function principle incremental
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 150
Outputs
Electrical design HTL
Max. current load per output [mA] 50
Switching frequency [kHz] 300
Type of short-circuit protection < 60 s
Phase difference A and B [°] 90
Measuring/setting range
Resolution 250 resolution
Operating conditions
Ambient temperature [°C] -40...100
Note on ambient temperature
for firmly laid cable: -40 °C
Max. relative air humidity [%] 98
Protection IP 64; (on the housing: IP 67; on the shaft: IP 64)
Tests / approvals
Shock resistance
200 g
Vibration resistance
30 g
Mechanical data
Weight [g] 471
Dimensions [mm] Ø 58 / L = 46.7
Materials aluminium
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 10
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 10
Max. shaft load radial (at the shaft end) [N] 20
Electrical connection
Cable: 2 m, PUR; Maximum cable length: 300 m; radial, can also be used axially
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)