You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. RB6023

Incremental encoder with solid shaft

RB6023

RB-0036-I24/L5E

Incremental encoder with solid shaft

RB6023

RB-0036-I24/L5E

Article no longer available - archive entry
Alternative articles: RB6025 Product comparison: RB6023 / RB6025 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Resolution 36 resolution
Shaft design solid shaft
Shaft diameter [mm] 6
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 150
Outputs
Electrical design HTL
Max. current load per output [mA] 50
Switching frequency [kHz] 160
Type of short-circuit protection < 60 s
Phase difference A and B [°] 90
Measuring/setting range
Resolution 36 resolution
Operating conditions
Ambient temperature [°C] -20...70
Storage temperature [°C] -30...100
Max. relative air humidity [%] 98
Protection IP 66
Tests / approvals
Shock resistance
100 g (6 ms)
Vibration resistance
10 g (55...2000 Hz)
Mechanical data
Dimensions [mm] Ø 36.5 / L = 38
Materials aluminium
Max. revolution, mechanical [U/min] 10000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design solid shaft
Shaft diameter [mm] 6
Shaft material
steel (1.4104)
Max. shaft load axial (at the shaft end) [N] 5
Max. shaft load radial (at the shaft end) [N] 10
Electrical connection
Cable: 5 m, PUR; radial, can also be used axially
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)