You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PN8056

Pressure sensor with display

PN8056

PN-2,5-RDR14-KFPKG/US/ /V

Pressure sensor with display

PN8056

PN-2,5-RDR14-KFPKG/US/ /V

Article no longer available - archive entry
Alternative articles: PE3006 Product comparison: PN8056 / PE3006 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range [bar] 0...2.5
Process connection threaded connection G 1/4 internal thread
Application
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure [bar] 50
Pressure rating [bar] 20
Electrical data
Operating voltage [V] 20...30 DC
Current consumption [mA] < 60
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP
Number of digital outputs 1
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range [bar] 0...2.5
Set point SP [bar] 0.125...2.5
Reset point rP [bar] 0.075...2.45
In steps of [bar] 0.025
Accuracy / deviations
Repeatability [% of the final value] < ± 0,25; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the final value] < ± 2,0
Temperature drift per 10 K < ± 0.3
Response times
Switching frequency for a given set response time of one output
Response time (dAP) [ms] 15 20 30 50 90 170 330
Switching frequency [Hz] 50 35 30 20 15 9 5
Response time [ms] at rectangular pressure characteristic; switch point (SPx) = 70 %; reset point (rPx) = 30 %
Delay time programmable dS, dr [s] 0, 0,2, 0,4,...3
Software / programming
Adjustment of the switch point programming button
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
EMC
IEC 801/2 ESD 4 kV CD / 8 kV AD
IEC 801/3 HF 10 V/m
IEC 801/4 Burst 2 kV
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (316L/1.4404); PBT; PC; NBR; EPDM/X; FKM; PTFE
Materials (wetted parts) stainless steel (316Ti/1.4571); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Displays / operating elements
Display
switching status LED, red
function display 7-segment LED display
measured values 7-segment LED display
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A