You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PN028A

Pressure sensor with display

PN028A

PN-,25-RBR14-MFRKG/US/3D /V

Pressure sensor with display

PN028A

PN-,25-RBR14-MFRKG/US/3D /V

Article no longer available - archive entry
  • ce
  • ex
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range
-12.5...250 mbar -5...100.4 inH2O -1.25...25 kPa
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -20...60
Min. bursting pressure
30000 mbar 12000 inH2O 3000 kPa
Pressure rating
10000 mbar 4000 inH2O 1000 kPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 20...32 DC; (to SELV/PELV)
Current consumption [mA] < 65
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable 1:4)
Max. load [Ω] (Ub - 10 V) / 20 mA
Analogue voltage output [V] 0...10; (scalable 1:4)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-12.5...250 mbar -5...100.4 inH2O -1.25...25 kPa
Set point SP
-10.5...250 mbar -4.2...100.4 inH2O -1.05...25 kPa
Reset point rP
-11.5...249 mbar -4.6...100 inH2O -1.15...24.9 kPa
Analogue start point
-12.5...100 mbar -5...40.2 inH2O -1.25...10 kPa
Analogue end point
50...250 mbar 20...100.4 inH2O 5...25 kPa
In steps of
0.5 mbar 0.2 inH2O 0.05 kPa
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,4; (Turn down 1:1)
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,2 (BFSL) / < ± 0,4 (LS); (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,1; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,2; (0...60 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,2; (0...60 °C)
Response times
Response time [ms] < 3
Damping process value dAP [s] 0...4
Damping for the analogue output dAA [s] 0...4
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; current/voltage output; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit; zero point; span
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
ATEX marking II 3D Ex tD A22 IP65 T80°C X Ta: -20°C...+60°C
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (304/1.4301); stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Displays / operating elements
Display
Display unit 4 x LED, green
switching status 2 x LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Display unit mbar; kPa; inH2O; mmWS
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated