You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PH0106

Flush pressure sensor

PH0106

PH-2,5-RES30-KFPKG/US/ /P

Flush pressure sensor

PH0106

PH-2,5-RES30-KFPKG/US/ /P

Article no longer available - archive entry
  • ce
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range
-0.13...2.5 bar -1.8...36.3 psi -13...250 kPa
Process connection 1,5"
Application
Special feature Gold-plated contacts
Application flush mountable for the food and beverage industry
Installation freely rotatable housing 350°
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure
50 bar 725 psi 5000 kPa
Pressure rating
20 bar 290 psi 2000 kPa
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 20...30 DC
Current consumption [mA] < 60
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable 1:4)
Max. load [Ω] (Ub - 10 V) / 20 mA
Analogue voltage output [V] 0...10; (scalable 1:4)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-0.13...2.5 bar -1.8...36.3 psi -13...250 kPa
Set point SP
-0.11...2.5 bar -1.6...36.3 psi -11...250 kPa
Reset point rP
-0.12...2.49 bar -1.7...36.2 psi -12...249 kPa
Analogue start point
-0.13...1.88 bar -1.8...27.2 psi -13...188 kPa
Analogue end point
0.5...2.5 bar 7.3...36.3 psi 50...250 kPa
In steps of
0.01 bar 0.1 psi 1 kPa
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,6; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,5; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,1; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,1; (0...80 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,2; (0...80 °C)
Response times
Response time [ms] < 3
Damping process value dAP [s] 0...4
Damping for the analogue output dAA in steps [s] 0 - 0,1 - 0,5 - 2
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; current/voltage output; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit; zero point; span
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials stainless steel (316L/1.4404); PBT; PC; PEI; EPDM/X; FKM
Materials (wetted parts) stainless steel (316L/1.4404); ceramics (99.9 % Al2O3); PTFE
Min. pressure cycles 100 million
Process connection 1,5"
Displays / operating elements
Display
switching status 2 x LED, red
function display 7-segment LED display
measured values 7-segment LED display
Display unit bar; psi; kPa
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated