You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PE7021

Pressure sensor with display

PE7021

PE-250-SBR14-QFPKG/US/ /E

Pressure sensor with display

PE7021

PE-250-SBR14-QFPKG/US/ /E

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range [bar] 0...250
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Conditionally suitable for For gaseous media the application is limited to max. 25 bar.
Cannot be used for oils
Medium temperature [°C] -25...80
Min. bursting pressure [bar] 850
Pressure rating [bar] 400
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 60
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design PNP
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range [bar] 0...250
Set point SP [bar] 2...250
Reset point rP [bar] 1...248
In steps of [bar] 1
Accuracy / deviations
Switch point accuracy [% of the final value] < ± 1,0
Repeatability [% of the final value] < ± 0,25; (with temperature fluctuations < 10 K)
Temperature drift per 10 K < ± 0.3
Response times
Switching frequency for a given set response time of one output
Response time (dAP) [ms] 3 6 10 17 30 60 125 250 500
Switching frequency [Hz] 170 80 50 30 16 8 4 2 1
Response time [ms] at rectangular pressure characteristic; switch point (SPx) = 70 %; reset point (rPx) = 30 %
Delay time programmable dS, dr [s] 0, 0,2,...10, 11,...50
Software / programming
Adjustment of the switch point programming button
Parameter setting options hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Materials EPDM/X; FKM; PA; PBT; PC; stainless steel (304/1.4301)
Materials (wetted parts) EPDM/X; ceramics; stainless steel (303/1.4305)
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Displays / operating elements
Display
switching status 2 x LED, red
function display 7-segment LED display
measured values 7-segment LED display
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated