You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. PB5127

Pressure sensor with LED bar display

PB5127

PB-001-RBM12-HFPKG/US/ /V

Pressure sensor with LED bar display

PB5127

PB-001-RBM12-HFPKG/US/ /V

Article no longer available - archive entry
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1
Measuring range [bar] 0...1
Process connection threaded connection M12 x 1,5 internal thread ISO 6149
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure [bar] 30
Pressure rating [bar] 10
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 50
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1
Outputs
Total number of outputs 1
Output signal switching signal
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 10
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range [bar] 0...1
Set point SP [bar] 0.05...1
Reset point rP [bar] 0.03...0.98
In steps of [bar] 0.01
Note on hysteresis
adjustable
Accuracy / deviations
Switch point accuracy [% of the final value] < ± 2,0
Repeatability [% of the final value] < ± 0,25; (with temperature fluctuations < 10 K)
Temperature drift per 10 K < ± 0.3
Software / programming
Adjustment of the switch point programming button
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Mechanical data
Dimensions [mm] Ø 34 / L = 91.5
Materials EPDM/X; FKM; NBR; PA; PBT; PC; PTFE; stainless steel (304/1.4301)
Materials (wetted parts) FKM; ceramics; stainless steel (303/1.4305)
Min. pressure cycles 100 million
Process connection threaded connection M12 x 1,5 internal thread ISO 6149
Displays / operating elements
Display
switching status LED, yellow
measured values 10 x LED, green Resolution 10% of the final value
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated