You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OW1010

Through-beam sensor transmitter

OW1010

OWS-OOKG/AS

Through-beam sensor transmitter

OW1010

OWS-OOKG/AS

Article no longer available - archive entry
Alternative articles: OJ5008 Product comparison: OW1010 / OJ5008 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; ((36 V))
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 4
Max. light spot diameter [mm] 320
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 36 x 60 x 10
Materials ABS glass fibre reinforced
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A