You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OT5212

Diffuse reflection sensor with background suppression

OT5212

OTH-CNKG

Diffuse reflection sensor with background suppression

OT5212

OTH-CNKG

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 60
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 950
Outputs
Electrical design NPN
Output function complementary
Max. voltage drop switching output DC [V] 1.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 700
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 50...700; (white paper 200 x 200 mm 90% remission)
Range adjustable yes
Max. light spot diameter [mm] 35
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -40...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 75.5 x 17 x 33.5
Materials ABS
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
Angle bracket: 1, E20441
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 4 x 0.34 mm²