- Products
- OT5031
Through-beam sensor receiver
OT5031
OTE-FPKG/US-100-IPF ST\RSICHER
Through-beam sensor receiver
OT5031
OTE-FPKG/US-100-IPF ST\RSICHER
Article no longer available - archive entry
Alternative articles: OT5009 Product comparison: OT5031 / OT5009 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Housing | rectangular |
---|
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Current consumption [mA] | 30; ((24 V)) |
Protection class | I |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 150 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 3 |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | rectangular | |
---|---|---|
Dimensions [mm] | 75 x 19 x 30 | |
Materials | PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|