You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OT5007

Through-beam sensor receiver

OT5007

OTE-FNKG

Through-beam sensor receiver

OT5007

OTE-FNKG

Article no longer available - archive entry
Alternative articles: O5E502 Product comparison: OT5007 / O5E502 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...55 DC
Current consumption [mA] 30; ((24 V))
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 150
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 10
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 0.201
Housing rectangular
Dimensions [mm] 75 x 19 x 30
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
Angle bracket: 1, E20441
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph