You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OS0028

Through-beam sensor receiver

OS0028

OSE-FBOA/T

Through-beam sensor receiver

OS0028

OSE-FBOA/T

Article no longer available - archive entry
Product characteristics
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Outputs
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 10.5
Max. voltage drop switching output AC [V] 10.5
Minimum load current [mA] 15
Max. leakage current [mA] 5
Permanent current rating of switching output AC [mA] 250; (350 (...50 °C))
Permanent current rating of switching output DC [mA] 250; (350 (...50 °C))
Short-time current rating of switching output [mA] 2200; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 40
Short-circuit protection no
Overload protection no
Time function [s] 0.01...5
Detection zone
Transmitter / receiver receiver
Range [m] < 20
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 80 x 28 x 95
Materials PPO modified
Lens material
glass
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Angle bracket
screwdrivers
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...1.5 mm²; Cable sheath: Ø 7...13 mm