You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OR0018

Through-beam sensor transmitter

OR0018

ORS-V/6M

Through-beam sensor transmitter

OR0018

ORS-V/6M

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Connection to switching amplifiers yes
Switching amplifiers Connection to switching amplifiers OV5012, OV0010
Type of light infrared light
Wave length [nm] 950
Outputs
Short-circuit protection no
Overload protection no
Detection zone
Transmitter / receiver transmitter
Range [m] < 2
Operating conditions
Ambient temperature [°C] -20...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Dimensions [mm] 25 x 10 x 15
Materials PPO modified
Accessories
Items supplied
Angle bracket: 1, E20212
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m; 1 x 0.14 mm²