You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OM5001

Through-beam sensor transmitter

OM5001

OMS-OOKG/US-100

Through-beam sensor transmitter

OM5001

OMS-OOKG/US-100

Article no longer available - archive entry
  • ce
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 80
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] < 50
Range adjustable no
Max. light spot diameter [mm] 320
Light spot dimensions refer to Range
Operating conditions
Ambient temperature [°C] -25...40
Protection IP 67
Tests / approvals
EMC
IEC 1000-4-2/3/4/5/6
Mechanical data
Weight [g] 68.039
Housing rectangular
Dimensions [mm] 73 x 45 x 49
Materials ABS glass fibre reinforced
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Locking: aluminium, uncoloured anodised