You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OL5047

Retro-reflective sensor

OL5047

OLP-FPKG/US-100

Retro-reflective sensor

OL5047

OLP-FPKG/US-100

Article no longer available - archive entry
Alternative articles: O5P500 + E21122 Product comparison: OL5047 / O5P500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 37
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100; (200 (...50 °C))
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] 0.3...5; (Prismatic reflector Ø 80 E20005)
Range referred to prismatic reflector [m] 0.3...5; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 27 x 62
Materials PA; PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A