You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OL5044

Diffuse reflection sensor

OL5044

OLB-FNKG/LS-400

Diffuse reflection sensor

OL5044

OLB-FNKG/LS-400

Article no longer available - archive entry
Alternative articles: O5H504 + E21122 Product comparison: OL5044 / O5H504 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 37
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100; (200 (...50 °C))
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 1...800; (white paper 200 x 200 mm 90% remission)
Range adjustable yes
Max. light spot diameter [mm] 80
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 27 x 62
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 7/8" / M12; coding: A