You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OL5021

Through-beam sensor receiver

OL5021

OLELFNKG/US-100

Through-beam sensor receiver

OL5021

OLELFNKG/US-100

Article no longer available - archive entry
Alternative articles: O5E700 + EVC01E + E21122 Product comparison: OL5021 / O5E700 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Function check output
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Overvoltage protection yes
Type of light red light
Wave length [nm] 675
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Function check output yes
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Transmitter / receiver receiver
Range [m] < 60
Range adjustable yes
Diameter of the smallest detectable object [mm] 3
Operating conditions
Ambient temperature [°C] -10...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 27 x 62
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
excess gain graph