You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OL5013

Through-beam sensor transmitter

OL5013

OLS-OOKG/US-100

Through-beam sensor transmitter

OL5013

OLS-OOKG/US-100

Article no longer available - archive entry
Alternative articles: O5S500 + E21122 Product comparison: OL5013 / O5S500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light infrared light
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 22
Protection class II
Reverse polarity protection yes
Overvoltage protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Transmitter / receiver transmitter
Range [m] < 25
Range adjustable no
Max. light spot diameter [mm] 2500
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 27 x 62
Materials PA; PBT
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A