You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OJ5076

Through-beam sensor receiver

OJ5076

OJELFNKG/SO/AS

Through-beam sensor receiver

OJ5076

OJELFNKG/SO/AS

Article no longer available - archive entry
Product characteristics
Type of light red light
Laser protection class 2
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 12
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 650
Typ. lifetime [h] 50000
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 15
Range adjustable yes
Diameter of the smallest detectable object [mm] 2
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 2
Mechanical data
Housing rectangular
Dimensions [mm] 35 x 11 x 24
Materials housing: ABS; fixture: diecast zinc; LED window: SEPS; pushbutton: SEPS
Lens material
glass
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Electronic lock yes
Accessories
Items supplied
Basic clip: 1, E20964
screws: 2 x M3 x 16
spring washers: 2
Nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A