You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5094

Through-beam sensor receiver

OG5094

OGELFPKG/V4A/US-100

Through-beam sensor receiver

OG5094

OGELFPKG/V4A/US-100

Article no longer available - archive entry
Product characteristics
Type of light red light
Housing threaded type
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 24
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 675
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Max. voltage drop of function check output [V] 3.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 6
Range adjustable yes
Diameter of the smallest detectable object [mm] 1
Max. light spot diameter [mm] 10
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -10...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A