You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5093

Through-beam sensor transmitter

OG5093

OGSLOOKG/V4A/US-100

Through-beam sensor transmitter

OG5093

OGSLOOKG/V4A/US-100

Article no longer available - archive entry
Product characteristics
Type of light red light
Laser protection class 2
Housing threaded type
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 17
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 675
Typ. lifetime [h] 50000
Outputs
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver transmitter
Range [m] 2...6; ($abhaengig_vom_verwendeten_Empfaenger)
Diameter of the smallest detectable object [mm] 0.5
Max. light spot diameter [mm] 5
Light spot dimensions refer to Range
Operating conditions
Ambient temperature [°C] -10...50
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Laser protection class 2
Notes on laser protection
Caution: laser light
pulse performance: <= 2,2 mW
Wave length: 675 nm
frequency: 2,2 kHz
Pulse length: 24 µs
Do not stare into beam.
Avoid exposure to the laser light.
laser class: 2
EN 60825-1
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PBT
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A