You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5081

Through-beam sensor receiver

OG5081

OGE-FNKG/US-100 MIT 90GRAD WKL

Through-beam sensor receiver

OG5081

OGE-FNKG/US-100 MIT 90GRAD WKL

Article no longer available - archive entry
Product characteristics
Housing threaded type
Application
Special feature Function check output
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 26; ((36 V))
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Function check output yes
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Transmitter / receiver receiver
Range [m] < 12
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials PC
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A