You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5075

Diffuse reflection sensor

OG5075

OGT-FPKG/US-100 MIT 90GRAD WKL

Diffuse reflection sensor

OG5075

OGT-FPKG/US-100 MIT 90GRAD WKL

Article no longer available - archive entry
Product characteristics
Type of light infrared light
Housing threaded type
Application
Special feature Gold-plated contacts; Function check output
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 32
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Function check output yes
Max. voltage drop of function check output [V] 3.5
Max. current load for function check output [mA] 10
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 1...400; (white paper 200 x 200 mm 90% remission)
Range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated