You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. OG5054

Diffuse reflection sensor with background suppression

OG5054

OGH-FNKG/US-100

Diffuse reflection sensor with background suppression

OG5054

OGH-FNKG/US-100

Article no longer available - archive entry
Alternative articles: OGH502 Product comparison: OG5054 / OGH502 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing threaded type
Application
Special feature Gold-plated contacts; Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 60
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design NPN
Output function light-on/dark-on mode; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 150; (200 (...60 °C))
Switching frequency DC [Hz] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 30...130; (white paper 200 x 200 mm 90% remission)
Range adjustable yes
Max. light spot diameter [mm] 12
Light spot dimensions refer to at maximum range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Dimensions [mm] M18 x 1 / L = 70.5
Thread designation M18 x 1
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)
Note : range % = setting in % of the range